Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MF2009-2PCS/PAIR

49.90

Available points: 2500 Points Points reward: 49 Points

• Polymer propellers are not recommended for coaxial setups
• Prop Strength X2
• Ultimate durability, longer life time
• Energy-Snubber

49.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

MF2009-2211.jpg

Specification
Model NO.MF2009T-MOTOR SeriesFolding
Weight(Single Blade)59gPackage Weight213g
Diameter20.4inch(515.8mm)Package Size260*95*40mm
Pitch7.3inch(185.1mm)MaterialPolymer+CF
Recommended Thrust/RPM1.9~3.5kg/3400~4700RPMRecommended Max Thrust/RPM9kg/7000RPM
Ambient Temp-40℃~65℃Storage Temp/Humidity-10℃~50℃/<85%
Packing List

MF20-22-24英语.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

1.Please make sure that screws of cover plates are mounted well.

2.Do not add force onto the propellers.

3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. In this case, you will need to replace them with good ones.

4.NEVER decompose the propellers. Decomposition of which will result in safety issues.  Do not use the propellers in hostile environments containing H2O,SO2,NO2,Cl2,organosilicon,cyanogroup and phenol.

5.Keep the propellers away from the mentioned environments in (4).

6.For long time storage of over 6 months, please keep it in sealed preservation.

We use cookies

We use our own and third-party cookies to personalize content and to analyze web traffic.