R80 48V Exoskeleton Robot Motor with Hall Sensor

Available points:13000 Points Points reward:258 Points
• Framed Outrunner Motor
• Pre-installed Hall Sensor
• Hollow Hole
• Available with harmonic reducer or flange
• Great for Exoskeleton
  • KV:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

CubeMars R80 Brushless DC Outrunner Motor, with a total outer diameter of 87mm, boasts a high torque of up to 4Nm. 

The compact body with significant torque makes it suitable for mobile platforms like AGV and AMR.

The R series outer rotor torque motor is equipped with built-in Hall sensors, providing higher accuracy and precision. 

Compared to other position detection technologies, it offers better resistance to interference and greater reliability. 

Additionally, the Hall technology of the R series enables contactless measurement, eliminating friction and losses between the 

sensor and the rotor.The rotor end cap of the motor has multiple mounting holes, catering to diverse installation needs. 

Customers can directlymatch it with corresponding harmonic reducers or use flanges to install other types of reducers to meet higher torque requirements.

The R series outer rotor torque motor adopts a special heat dissipation design, featuring an ultra-thin stator end cap and high 

thermal conductivity silicone pads. This design not only reduces the overall installation height but also achieves effective heat 

dissipation for the motor. Moreover, both the three-phase wires and Hall sensors feature plug-and-play design, allowing for 

convenient and quick installation.

R80 KV110 Specifications:

- Motor Weight (g): 354

- Voltage (V): 48

- Continuous Torque (Nm): 1.3

- Peak Torque (Nm): 4

- Continuous Torque Max Speed (rpm): 4600

- Continuous Current (A): 15

- Peak Current (A): 46

- Torque Constant (Nm/A): 0.0868

- Speed Constant (rpm/V): 110

For more details and parameters about the R80 motor, please consult our online advisors.


Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?