F40 PRO KV2400

$25.5 Available Points:300 Points:
Parameter:

• Silver Coiling , Fast Responsed
• Explosive Power
• For FPV Racing, 5” Props @4S,5S

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    F40 PRO KV2400
  • size:

    ∅27.9*30.5mm
  • Slot number:

    12N14P
  • Motor shaft diameter:

    4mm
  • KV value:

    2400
  • Rated voltage:

    2-4S
  • No load current (22V):

    1.7A@10V
  • Maximum current (A) 180S:

    45A
  • Maximum power (W) 180S:

    690W
  • Motor weight:

    29.8g/31.7g(incl cable)
  • Internal resistance (including line):

    31.5mΩ
  • Centrifugal cooling:

    NO
Price:0

到货通知