U3 KV700

$109.9 Available Points:100 Points:

• Water-resistant & Dust-resistant
• Precision Bearing

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    U3 KV700
  • size:

    41.8*30.75mm
  • Slot number:

    12N14P
  • Motor shaft diameter:

    4mm
  • KV value:

    700
  • Rated voltage:

    3-4S
  • No load current (22V):

    0.5A@10V
  • Maximum current (A) 180S:

    25A
  • Maximum power (W) 180S:

    500W
  • Motor weight:

    128G INCLUDING CABLES
  • Internal resistance (including line):

    50
  • Centrifugal cooling:

    NO
  • Propeller recommendation:

    12-13"
Price:0

到货通知