U7-V2.0 KV490

$149.9 Available Points:1500 Points:
Parameter:

• Water-resistant & Dust-resistant
• Precision Bearing

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    U7-V2.0 KV490
  • size:

    60.7*39.5mm
  • Slot number:

    12N14P
  • Motor shaft diameter:

    6mm
  • KV value:

    490
  • Rated voltage:

    3-8S
  • No load current (22V):

    1.1A@10V
  • Maximum current (A) 180S:

    44A
  • Maximum power (W) 180S:

    1300W
  • Motor weight:

    299G INCLUDING CABLES
  • Internal resistance (including line):

    21
  • Centrifugal cooling:

    NO
  • Propeller recommendation:

    15-18"
Price:0

到货通知