U8 PRO KV100

$299.9 Available Points:3000 Points:
Parameter:

• Water-resistant & Dust-resistant
• Precision Winding

USD100 Consumption Free Shipping by DHL Express (Excl. Remote Aeras).

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    U8 PRO KV100
  • size:

    86.8*26.5mm
  • Slot number:

    36N42P
  • Motor shaft diameter:

    15mm
  • Rated voltage:

    6-12S
  • No load current (22V):

    0.5A@10V
  • Maximum current (A) 180S:

    15A
  • Maximum power (W) 180S:

    490W
  • Motor weight:

    257G
  • Internal resistance (including line):

    179
  • Centrifugal cooling:

    NO
  • Propeller recommendation:

    26-28"
Price:0

到货通知