U11 KV90

$349.9 Available Points:3000 Points:
Parameter:

• Power King
• All Weather Capability

USD100 Consumption Free Shipping by DHL Express (Excl. Remote Aeras).

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    U11 KV90
  • size:

    80*50mm
  • Slot number:

    12N14P
  • Motor shaft diameter:

    15mm
  • Rated voltage:

    6-12S
  • No load current (22V):

    0.7A@10V
  • Maximum current (A) 180S:

    60A
  • Maximum power (W) 180S:

    3000W
  • Motor weight:

    815G INCLUDING CABLES
  • Internal resistance (including line):

    99
  • Centrifugal cooling:

    NO
  • Propeller recommendation:

    26-29"
Price:0

到货通知