U12 KV90

$349.9 Available Points:3000 Points:
Parameter:

• Unity of Power & Efficiency
• Self-cooling Sytem

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Promotion$15 off upon $500
Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Parameters

  • Product Name:

    U12 KV90
  • size:

    107*37mm
  • Slot number:

    36N42P
  • Motor shaft diameter:

    15mm
  • KV value:

    90
  • Rated voltage:

    6-12S
  • No load current (22V):

    1.2A@10V
  • Maximum current (A) 180S:

    50A
  • Maximum power (W) 180S:

    2500W
  • Motor weight:

    794G
  • Internal resistance (including line):

    36
  • Centrifugal cooling:

    NO
  • Propeller recommendation:

    28-29" 3blades
Price:0

到货通知