P80 KV100

$199.9 Available Points:2000 Points:
Parameter:

• More power & efficiency than same class motor
• Stability, Reliability
• Compatibility & Durability

USD100 Consumption Free Shipping.

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    P80 KV100
  • size:

    91.6*43mm
  • Centrifugal cooling:

    NO
  • Slot number:

    36N42P
  • Motor shaft diameter:

    15mm
  • KV value:

    100
  • Rated voltage:

    6-12S
  • No load current (22V):

    1.3A-1.6A@10V
  • Maximum current (A) 180S:

    60A
  • Maximum power (W) 180S:

    2800W
  • Motor weight:

    650G
  • Internal resistance (including line):

    45-51
  • Propeller recommendation:

    28-30"
Price:0

到货通知