MN7005 KV115

$219.99 Available Points:2000 Points:
Parameter:

• Imported German 7075 aviation aluminum
• Ultra Lightweight 188g only
• Anti-high temperature curved magnet with precise
• Motor performance increase by 5%

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    MN7005 KV115
  • size:

    79*21mm
  • Centrifugal cooling:

    YES
  • Rotor dynamic balance:

    <5mg
  • Slot number:

    24N28P
  • Dynamic balancing of motor:

    <10mg
  • Motor shaft diameter:

    15mm
  • Protection grade:

    IP35
  • Bearing type:

    Imported 6802ZZ
  • Magnet grade:

    150°C High Temperature Resistance : Level H
  • Coil insulation test:

    500V
  • KV value:

    115
  • Rated voltage:

    6-12S
  • No load current (22V):

    0.4A
  • Maximum current (A) 180S:

    15A
  • Maximum power (W) 180S:

    750W
  • Motor weight:

    188G
  • Internal resistance (including line):

    288
  • Propeller recommendation:

    22-24"
Price:0

到货通知