U8 Lite KV100

$299.99 Available Points:3000 Points:
Parameter:

• Flight time 5% longer
• Max. Thrust 7.3kg
• Motor service life-- 1500 flights (40mins/flight)

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    U8 Lite KV100
  • size:

    87.1*29.1mm
  • Centrifugal cooling:

    YES
  • Slot number:

    36N42P
  • Motor shaft diameter:

    15mm
  • Protection grade:

    IP55
  • KV value:

    85
  • Rated voltage:

    6-12S
  • No load current (22V):

    0.5A@18V
  • Maximum current (A) 180S:

    20A
  • Maximum power (W) 180S:

    960W
  • Motor weight:

    277g
  • Internal resistance (including line):

    85
  • Propeller recommendation:

    28-29"
Price:0

到货通知