U10Ⅱ KV100

$339.9 Available Points:3000 Points:

• 5% longer flight time
• Max. Thrust 10.6KG
• Motor service life-- 1500 flights (40mins/flight)

USD100 Consumption Free Shipping.

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    U10Ⅱ KV100
  • size:

    98.6*33.1MM
  • Centrifugal cooling:

    YES
  • Slot number:

    36N42P
  • Motor shaft diameter:

    15MM
  • KV value:

    100
  • Rated voltage:

    12S
  • No load current (22V):

    1A@18V
  • Maximum current (A) 180S:

    32.4A
  • Maximum power (W) 180S:

    1600W
  • Motor weight:

    415G
  • Internal resistance (including line):

    101±5mΩ
  • Propeller recommendation:

    28-30"
Price:0

到货通知

>>>