F15 KV6000

$13.9 Available Points:0 Points:

• Small in size,Big in Power
• For 2"-2.5" micro build @2-3S
• Perfect for 90mm-110mm quad

USD100 Consumption Free Shipping. (Excl. Remote Aeras)

Parameters View Products Main Parameter

Product Detail

Parameters

(Click to view larger image. Zoom in with gestures )

User Comment

Promotion

Parameters

  • Product Name:

    F15 KV6000
  • size:

    14.4*13.3mm
  • Centrifugal cooling:

    NO
  • Slot number:

    9N12P
  • Motor shaft diameter:

    1.55mm
  • Rated voltage:

    2-3s
  • No load current (22V):

    0.9A(4V)
  • Maximum current (A) 180S:

    12.2A
  • Maximum power (W) 180S:

    145W
  • Motor weight:

    7.9G
  • Internal resistance (including line):

    135mΩ
Price:0

到货通知