GL30 12V Gimbal System Motor-KV290

Available points:2500 Points Points reward:50 Points
• Small size, Ultralight
• Low Cogging and Consumption
• Suitable for gimbal systems
• Larger hollow shaft
• Easy to Insert Signal and Power Cables
• Compatible with AlexMos Gimbal Controller
  • Encoder:
  • KV:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

CubeMars' GL series brushless DC motors are specifically designed for gimbal systems, featuring characteristics such 

as a large hollow structure, low cogging torque, lightweight, compact size, and low energy consumption, 

providing a smooth experience for your gimbal equipment.

Key Features:

1. Low Cogging Torque: Optimized for gimbal systems, the low cogging torque results in low torque ripple, 

providing delicate control and enhancing coordination with control systems.

2. Large Hollow Structure: With an oversized central aperture, it facilitates the passage of signal and power lines.

3. Compact Size, Lightweight: Despite being thin and lightweight, these motors offer substantial torque, making 

them suitable for various applications such as photography equipment, handheld gimbals, aerial pods, autonomous 

driving, laser scanners, and more.

4. Targeted Gimbal Electromagnetic Design: Low energy consumption and low noise make them suitable for 

prolonged operation. The titanium oxide coating ensures good overall sealing performance, providing excellent 

waterproof and dustproof effects.

GL30 KV290:

- Motor Weight: 41g

- Rated Voltage: 12V

- Rated Current: 2.3A

- Rated Torque : 0.08Nm

- Rated speed: 2200rpm

- Stall/Peak Torque: 0.28Nm

- Waterproof and Dustproof Rating: IP45

CubeMars gimbal motors can also be paired with encoders and driver boards, compatible with various gimbal controllers 

for simplified control!


Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?